IESNA:LM-63-2002
[TEST]P1641781
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5E-840-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 310W 80CRI 4000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.59A 310.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37077.5
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 310.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
8192.9 7673.5 7148.8 6724.2 6391.5 6164.3 6056.1 6031.7 6107.5 6315.7 6632.2 7067.7 7584.3 8109.0 8571.5 
9055.7 9696.7 10321.6 11116.8 11912.0 12447.5 12428.6 11452.2 9491.2 7165.0 5377.2 4249.3 3462.2 2788.7 1925.8 1298.3 
784.4 454.4 200.2 35.2 0.0 0.0 
8192.9 7700.6 7165.0 6740.4 6386.1 6169.7 6045.2 6023.6 6096.6 6296.8 6616.0 7043.3 7568.1 8092.8 8590.5 
9128.7 9729.2 10400.0 11192.5 11990.4 12539.5 12488.1 11541.4 9566.9 7073.1 5285.2 4197.9 3429.7 2740.0 1928.5 1309.1 
789.8 473.3 213.7 43.3 0.0 0.0 
8192.9 7684.4 7165.0 6729.6 6413.1 6185.9 6058.8 6020.9 6066.9 6250.8 6567.3 6994.6 7541.0 8114.4 8747.4 
9334.3 9991.6 10819.2 11663.1 12412.4 12942.5 12872.2 11928.2 9956.4 7257.0 5325.8 4314.2 3548.7 2926.6 2023.2 1336.2 
852.0 530.1 289.4 62.2 0.0 0.0 
8192.9 7787.1 7262.4 6859.4 6532.1 6310.3 6172.4 6102.0 6102.0 6207.5 6469.9 6854.0 7370.6 8033.3 8760.9 
9510.1 10321.6 11197.9 12150.0 13115.6 13786.4 13845.9 13145.4 11457.6 8571.5 5696.3 4568.4 4019.3 3546.0 2872.5 
1896.1 1146.8 768.2 446.3 140.7 0.0 0.0 
8192.9 7792.6 7327.3 6943.2 6640.3 6426.6 6283.3 6185.9 6137.2 6161.6 6302.2 6580.8 7005.5 7584.3 8320.0 
9142.3 10091.6 11122.2 12287.9 13599.8 14922.4 15874.5 15977.3 15065.8 12885.7 8736.5 5093.2 4130.2 3840.8 3708.3 
3416.2 2355.9 1590.4 927.7 340.8 0.0 0.0 
8192.9 7922.4 7500.4 7135.3 6870.2 6653.8 6483.4 6372.5 6294.1 6256.2 6286.0 6396.9 6632.2 7021.7 7549.1 
8247.0 9204.5 10283.7 11503.6 13029.1 14933.3 17121.4 19196.0 20259.0 20286.1 18647.0 14200.2 7630.3 4617.1 3986.9 
3867.9 3610.9 2712.9 2307.2 1217.2 8.1 0.0 
8192.9 7995.4 7668.1 7349.0 7108.2 6900.0 6737.7 6616.0 6529.4 6475.3 6464.5 6505.1 6597.0 6797.2 7113.6 
7584.3 8252.4 9093.6 10170.1 11571.2 13231.9 15455.3 18722.7 22871.9 26534.2 28622.3 28638.5 25679.5 18395.4 10405.4 
5544.9 3757.0 2907.7 2269.3 1760.8 265.1 0.0 
8192.9 8057.6 7846.7 7622.2 7419.3 7238.1 7086.6 6970.3 6886.4 6824.2 6797.2 6794.5 6816.1 6875.6 7013.6 
7273.2 7697.9 8333.5 9236.9 10429.7 11993.1 13983.9 16331.6 19323.2 23380.4 28930.6 34932.6 37734.8 36306.7 
30231.7 22888.1 16591.3 10172.8 4019.3 1774.4 476.0 0.0 
8192.9 8063.0 7860.2 7649.2 7459.9 7281.3 7129.9 7016.3 6937.8 6875.6 6848.6 6843.2 6854.0 6902.7 7019.0 
7267.8 7660.0 8265.9 9169.3 10318.8 11852.5 13870.3 16128.8 19044.6 22915.1 28162.5 34448.4 37924.1 36612.3 
30894.3 23356.0 16959.2 10589.3 3959.8 1668.9 473.3 0.0 
8192.9 8144.2 8054.9 7963.0 7857.5 7735.8 7627.6 7557.2 7511.3 7481.5 7459.9 7435.5 7422.0 7419.3 7473.4 
7611.3 7892.6 8390.3 9139.6 10202.5 11668.5 13469.9 15412.0 17527.2 19788.4 22341.7 25300.8 28541.1 30472.4 28722.4 
23740.1 15650.0 6956.8 1939.3 735.7 208.3 0.0 
8192.9 8198.3 8203.7 8222.6 8244.3 8233.4 8236.1 8252.4 8284.8 8317.3 8330.8 8317.3 8290.2 8265.9 8276.7 
8344.3 8525.6 8898.8 9583.1 10616.4 12071.6 13821.6 15798.8 17973.5 20161.6 22268.7 24429.8 26434.1 25868.8 22742.0 
18798.4 11652.3 3702.9 1284.8 532.8 183.9 0.0 
8192.9 8233.4 8263.2 8303.8 8341.6 8338.9 8333.5 8328.1 8328.1 8303.8 8247.0 8157.7 8063.0 7952.1 7857.5 
7822.3 7879.1 8100.9 8506.6 9231.5 10486.5 12068.9 13981.2 16147.7 18352.1 20637.7 22731.2 24508.3 23264.1 19893.9 
16115.3 9534.5 3042.9 1160.4 513.9 181.2 0.0 
8192.9 8160.4 8195.6 8233.4 8252.4 8222.6 8173.9 8111.7 8041.4 7954.8 7811.5 7646.5 7462.6 7275.9 7110.9 
6981.1 6927.0 6967.6 7124.5 7535.6 8276.7 9561.5 11273.6 13267.1 15374.1 17694.9 19904.7 21124.6 19263.7 16310.0 
12934.4 7473.4 2596.6 1003.5 481.5 181.2 0.0 
8192.9 8225.3 8228.0 8195.6 8122.5 7965.7 7765.5 7541.0 7300.3 7032.5 6721.5 6372.5 6004.7 5609.8 5204.1 
4784.8 4365.6 3938.2 3494.6 3056.4 2661.5 2410.0 2410.0 2826.5 3857.1 5214.9 6402.3 5569.2 3159.2 2112.5 1614.8 
1190.1 754.6 400.3 221.8 94.7 0.0 
8192.9 8233.4 8165.8 8041.4 7822.3 7522.1 7173.2 6775.5 6318.4 5820.7 5269.0 4622.5 3903.0 3153.8 2361.3 1779.8 
1466.0 1325.4 1255.0 1211.8 1182.0 1160.4 1144.1 1130.6 1111.7 1122.5 1206.3 1376.7 1482.2 1309.1 1073.8 849.3 584.2 297.5 159.6 46.0 
0.0 
8192.9 8219.9 8068.4 7814.2 7459.9 7021.7 6510.5 5888.4 5171.6 4373.7 3424.3 2520.9 1825.7 1487.6 1333.5 1257.7 1203.6 
1165.8 1133.3 1100.9 1076.5 1046.8 1008.9 979.1 952.1 933.2 935.9 992.7 1071.1 976.4 760.1 535.6 354.3 235.3 127.1 27.0 0.0 
8192.9 8209.1 7968.4 7595.1 7110.9 6515.9 5809.9 4933.6 3884.1 2856.3 2080.0 1671.6 1455.2 1333.5 1265.9 1217.2 1165.8 
1122.5 1079.2 1044.1 1017.0 987.3 952.1 911.5 860.1 811.4 768.2 716.8 662.7 592.4 481.5 376.0 289.4 197.5 97.4 13.5 0.0 
8192.9 8128.0 7795.3 7316.5 6705.2 5974.9 5074.2 3962.5 2907.7 2144.9 1750.0 1539.0 1403.8 1317.2 1249.6 1190.1 1136.0 
1079.2 1027.8 990.0 962.9 933.2 889.9 843.9 792.5 738.4 676.2 614.0 543.7 478.8 411.1 340.8 262.4 175.8 86.6 8.1 0.0 
8192.9 8057.6 7676.2 7083.9 6375.2 5477.2 4425.1 3259.3 2396.5 1971.8 1717.6 1536.3 1403.8 1309.1 1230.7 1163.1 1100.9 
1046.8 1003.5 965.6 930.5 889.9 846.6 800.6 751.9 692.4 635.6 573.4 516.6 457.1 394.9 327.3 251.5 165.0 81.1 2.7 0.0 
8192.9 8049.5 7622.2 6989.2 6150.7 5179.7 3984.2 2891.4 2304.5 2020.5 1806.8 1606.7 1439.0 1314.5 1222.6 1144.1 1084.6 
1041.4 1003.5 962.9 922.3 873.7 822.3 773.6 716.8 662.7 611.3 551.8 495.0 440.9 378.7 311.1 235.3 154.2 67.6 0.0 0.0 
8192.9 7973.8 7524.8 6851.3 5985.7 4922.8 3732.6 2737.3 2312.6 2096.2 1901.5 1677.0 1482.2 1330.8 1211.8 1138.7 1084.6 
1046.8 1008.9 968.3 919.6 865.5 811.4 757.3 697.8 643.7 586.9 535.6 484.2 427.4 365.1 300.2 221.8 140.7 56.8 0.0 0.0 
8192.9 7973.8 7524.8 6845.9 5985.7 4906.5 3711.0 2742.7 2320.7 2107.0 1928.5 1701.3 1476.8 1330.8 1217.2 1136.0 1084.6 
1049.5 1008.9 968.3 919.6 865.5 811.4 757.3 695.1 641.0 584.2 532.8 481.5 424.7 362.4 297.5 219.1 137.9 54.1 0.0 0.0 
